1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Radial 400 to 450V【10 Pieces Per Package】

GENERAL PURPOSE RADIAL 450V

General Purpose Radial 400 to 450V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 102.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Safety vent construction design
Applications include communication equipment and switching power supply

 
Part Number
723-9703 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 102.96

฿ 72.68

GENERAL PURPOSE RADIAL 450V 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 14mm Maximum Operating Temperature +105°C Height 14mm
Minimum Operating Temperature -25°C Series RS Mounting Type Through Hole
Dimensions 8 (Dia.) x 14mm Leakage Current <=0.03 CV or 3 μA @ 1 min Diameter 8mm
Lead Diameter 0.5mm Ripple Current 63mA Lifetime 2000h
Lead Pitch 3.5mm Capacitance 4.7ツオF Voltage 400V dc

Please check the type/dimensions/specifications of the part 723-9703 in the General Purpose Radial 400 to 450V series.