Chassis Mount Clamp & Frame Construction 115/230Vac Primary Transformer

Brand :
RS Pro

Caution

    Product Description

    Chassis mounting mains transformers with twin 115Va.c. 50/60Hz primary windings which may be connected in series for 230V or parallel for 115V operation. The two independent secondary windings may be connected in series or parallel to give a wide range of output voltage and current options.
    Double section bobbin construction
    Fully shrouded bobbins
    Full varnish impregnation
    Two hole fixing wrap-over clamps 6VA to 50VA
    Multi-hole frame fixing 100VA
    Solder tag terminations
    Optional terminal shrouds
    100% electrical and flash tested
    Tested in accordance with BS3535 and EN 60 742

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat