1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bench Power Supply Digital 192W (Part Number)

LINEAR DC POWER SUPPLIES

Bench Power Supply Digital 192W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro RPE Series Linear DC Power Supplies
RS Pro RPE Series is a range of cutting edge, economical linear DC power supplies. It offers output power from 192 to 217 watts, depending on choice of model. Series features include high resolution, low noise, reliability and compact size. A unique built-in digital panel control provides functionalities which include set view and key lock. The key lock function protects DUTs by preventing others from changing voltage and current parameters. Output key light helps users clearly read the operational status of power supply. In addition to independent output channels, RS Pro RPE Series provides automatic tracking series and parallel connection functionality. The series and parallel connections allow power supplies to output 32 V / 6 A (parallel connection) and 64 V / 3 A (series connection). The CH1 and CH2 of models RPE-2323, RPE-3323 and RPE-4323 operate the series and parallel connection function. The Output ON/OFF function prevents DUTs from damage that may be caused by the pre-output when connecting a DUT with a power supply. Operators must pre-set voltage and current parameters and ensure that all connections are correct. Then, using manual control on the front panel, they can activate the Output ON/OFF.

1 / 2 / 3 / 4 independent isolated output (depending on choice of model)
4.3 inch LCD Display
Setting and read-back resolution 100 mV / 10 mA (for higher resolution 10 mV / 1 mA see setting procedure in user manual)
Output ON / OFF
Analog Control (Remote I/O) for Output ON / OFF
Set View function for checking an original V / I setting during Output ON
Key lock function
Tracking series and parallel operation
Smart cooling fan achieves low noise
Dimensions 210 x 155 x 306 mm
Weight approximately 7 kg

Features and Benefits
Supplied with
User manual (CD), power cord, test leads

 
Part Number
122-5037
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19,129.00

LINEAR DC POWER SUPPLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Temperature +40°C Minimum Temperature 0°C Power Rating 192W
Type Digital Number of Outputs 2 Supply Voltage 100 V ac, 120 V ac, 220 V ac, 230 V ac
Output Connector 4 mm Safety Socket Output Voltage 0 → 32V Output Current 2 x 0 → 3A
Input Connector IEC 320