1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RSPD3303C Programmable DC Power Supply

POWER SUPPLY

RSPD3303C Programmable DC Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,577.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro RSPD3303C is a lightweight, feature-packed programmable linear DC power supply with an LED display screen. High resolution, 10 mV / 10 mA, provides excellent settability and read-back accuracy. The power supply has three independent outputs (two sets of adjustable voltage and a fixed set of selectable voltages). There are three available operation modes - independent, series, parallel. Series-parallel function combines two power supplies into one for convenience in many applications, as required. The three independent outputs can be controlled separately. They can also be turned on or off separately or at the same time. The outputs are protected against short-circuit and overload. Total power is 220 W. RS Pro RSPD3300C has a high performance-to-price ratio. It maintains its ability to change output voltage or current in small increments while fully meeting the power requirements of the load.
3 independent high precision outputs, total 220 W power
4 digits voltage and 3 digits current display, minimum resolution 10 mV, 10 mA
3 output modes - independent, series and parallel
100 V/120 V/220 V/230 V compatible design, to meet the needs of various power grids
Smart temperature controlled fan effectively reduces noise
Save/Recall 5 group system set-ups support data storage expansion
Connected to PC via USB Device, support SCPI command

Part Number
123-6467
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 21,577.00

POWER SUPPLY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Temperature +40°C Minimum Temperature 0°C Power Rating 220W
Type Programmable Linear Power Supply Number of Outputs 3 Supply Voltage 230V ac
Output Connector Binding Post Terminal Output Voltage 0 → 32 V, 2.5 → 5 V Output Current 3.2A
Input Connector IEC 320