1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

45 60 W, Universal Input, EDA60 Series

UNIVERSAL INPUT

45 60 W, Universal Input, EDA60 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,019.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The EDA100 series is a family of single output AC DC converters. These Switch mode Power supplies come in a compact size and are fully enclosed in a plastic case. The EDA100 is ideal for use in limited space, when a chassis mountable AC DC converter is required. These Power supplies have a built in PI filter and a Universal input, making them perfect for use in a variety of electronic equipment. The EDA100 is ideal for applications in Factory automation, off site test & Measurements and communication equipment.
Short circuit protection
Internal input filter
High efficiency up to 89%
High average efficiency
Low standby power consumption
Metal case

 
Part Number
711-2636 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,019.13

฿ 2,679.55

UNIVERSAL INPUT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width(mm) 82mm Dimension depth(mm) 35mm Length 98mm
Maximum Temperature +71°C Minimum Temperature -40°C Power Rating 60W
Number of Outputs 1 Mounting Type Chassis Mount Input Voltage 88 to 264V ac
Output Voltage 24V dc Ripple And Noise 100mV Output Current 2.5A
Load Regulation ±1% Package Type Enclosed Line Regulation ±0.5%

Please check the type/dimensions/specifications of the part 711-2636 in the 45 60 W, Universal Input, EDA60 Series series.