1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switching Power Supplies DIN Rail Mount (136-8310)

DIN RAIL POWER SUPPLIES

Switching Power Supplies DIN Rail Mount (136-8310)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of high-performance power supplies in a compact 35mm DIN rail mounting package for convenience and space saving. These DIN rail mount power supplies are available with a range of power ratings from 15 W to 240 W and accept single-phase AC input for conversion into a single DC output of either 12V, 15V, 24V or 48V DC.
• Compact 35mm DIN rail mounting package
• Single phase input voltage
• Universal AC input voltage range from 90 to 264 Vac
• High performance and reliability
• 100% full load burn-in test – a burn-in test is a form of stress testing to detect early failures.
• Cooling by Free Air Convection – the heat given off by this power supply is cooled off by the free air circulating around it as opposed to being fan cooled
• LED indicator for DC power on
• LED indicator for DC low
• Short circuit, over voltage, over current and over temperature protection

 
Part Number
136-8310 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Power Rating Dimensions Output Voltage Output Current Maximum Output Voltage Minimum Output Voltage Protection Features

฿ 1,033.89

฿ 729.82

DIN RAIL POWER SUPPLIES 1 Piece(s) 8 Day(s) 10130mm30mm125mm50W30 x 130 x 125mm24V dc2.2A24.5V dc23.5V dc-

Loading...

  1. 1

Basic Information

Type Switch Mode Number of Outputs 2 Input Voltage 230V ac
Maximum Input Voltage 264V ac Electrical Phase 1 Minimum Input Voltage 90V ac

Please check the type/dimensions/specifications of the part 136-8310 in the Switching Power Supplies DIN Rail Mount series.

Products with similar specification

Part Number
136-8305
136-8308
136-8315
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Power Rating Dimensions Output Voltage Output Current Maximum Output Voltage Minimum Output Voltage Protection Features

฿ 1,097.69

1 Piece(s) 8 Day(s) 1095mm36mm108mm30W36 x 95 x 108mm12V dc2.5A12.3V dc11.6V dc-

฿ 1,344.69

1 Piece(s) 8 Day(s) 1095mm36mm-30W36 x 95 x 108mm24V dc1.3A24.5V dc23.5V dcOver Current Protection, Over Temperature Protection, Over Voltage Protection, Short Circuit Protection

฿ 2,936.55

1 Piece(s) 3 Day(s) 10130mm33mm125mm70W33 x 130 x 125mm24V dc3A28V dc23V dc-