1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10W Embedded Switch Mode Power Supply SMPS

PCB MOUNT

10W Embedded Switch Mode Power Supply SMPS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,451.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS 10W, Medical Approved, PCB Mount, Encapsulated, Single Output, Regulated Switch Mode AC-DC Power Supply
10W PCB Mount, encapsulated, switch mode AC-DC power supplies with EN60601 medical approval. These 10W PCB mount AC/DC medical power supplies have a wide input voltage range of 85 to 264 Vac, high efficiency of up to 78%, high power density and low loss. Typical applications for these PCB mount AC/DC power supplies include medical, industrial and office equipment.

Safety Class II
AC and DC all in one (input from the same terminal)
High efficiency, high power density
Over voltage, short circuit and over temperature protection
Low loss, green power
No load power consumption ≤0.3W
EMC compliance to E N 5 5 0 1 1 , level B

Standards
IEC60601,EN60601,UL60950

Approvals
UL Listed, file: E235235

 
Part Number
671-6691 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,451.37

฿ 1,024.52

PCB MOUNT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width(mm) 28.5mm Dimension depth(mm) 19mm Length 53.5mm
Minimum Temperature -25°C Power Rating 10W Number of Outputs 1
Mounting Type PCB Mount Input Voltage 120 to 370 V dc, 85 to 264 V ac Output Voltage 5V dc
Ripple And Noise 100mV Output Current 2A Load Regulation ±1%
Package Type Encapsulated Line Regulation ±0.5% Medical Approved Yes

Please check the type/dimensions/specifications of the part 671-6691 in the 10W Embedded Switch Mode Power Supply SMPS series.