1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IEC Panel Mount Connectors

IEC Panel Mount Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IEC plug C14 variant, snap-in and screw, panel mount inlet connectors with nylon-6 body and tin plated copper alloy mating contacts and faston terminals, rated at 10A (VDE) and 15A (UL,CSA), 250Vac. These C14 connectors offer a hardwearing durable solution for many applications that require an IEC C14 snap-in panel mount plug connector.
Features and Benefits:
• HV Breakdown Test for 1 Minute: 2KVac
• Insulation Resistance at 500Vdc 1000 MΩ min.
• Permissible Temperature with/without load: 0 to 70 °C
• Current Rating 10Amps (VDE) 15Amps (UL,CSA), 250Vac
• Contact Resistance 10 mΩ max.

 
Part Number
776-9131
811-7207
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCurrent Rating Mounting Type

฿ 73.91

PANEL MOUNT CONNECTOR 1 Piece(s) 8 Day(s) 1015ASnap-In

฿ 41.26

PANEL MOUNT CONNECTOR 1 Piece(s) 8 Day(s) 1010 A, 15 APanel Mount

Loading...

  1. 1

Basic Information

Voltage Rating 250 V ac Gender Male Termination Method Solder/Faston
Body Orientation Straight