1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IEC Plug C20, Cable Mount Rewireable Connector

IEC PLUG C20

IEC Plug C20, Cable Mount Rewireable Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IEC plug C20 variant, cable mount rewireable inlet connector with nylon-6 body and tin plated copper alloy mating contacts and screw terminals, rated at 16A (VDE), 250Vac. This C20 connector offers a hardwearing durable solution for many applications that require an IEC C20 cable mount plug connector.
HV Breakdown Test for 1 Minute: 2KVac
Insulation Resistance at 500Vdc 1000 MΩ min.
Permissible Temperature with/without load: 0 to 70 °C
Current Rating 16Amps (VDE), 250Vac
Contact Resistance 10 mΩ max.

 
Part Number
776-9125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 237.46

IEC PLUG C20 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 250 V ac Current Rating 16A Mounting Type Cable Mount
Gender Male Termination Method Screw Body Orientation Straight
Rewireable Yes