1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO C14 Cable Mount IEC Plug Male, 10A, 250 V ac

IEC PLUG C14

RS PRO C14 Cable Mount IEC Plug Male, 10A, 250 V ac
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The C14 connectors offer a hardwearing, safe and durable solution for many applications that require an IEC C14 cable mount plug connector, such as desktop computers, monitors or printers. Other than office equipment these type of power plugs are commonly used to power all professional photo/video & audio equipment. From RS Pro, this IEC plug C14 variant has a cable mount re-wireable inlet connector with a nylon-6 body. With tin plated copper alloy mating contacts and screw terminals, this IEC plug is rated at 10A (VDE) and 15A (UL,CSA), 250Vac.
• Plug made of high-quality Nylon-6 material that guarantees durability and safe operation • Tin plated alloy mating contacts
• High insulation resistance at 500 V dc 1000 MΩ min
• Wide range of safe operating temperature from 0°C up to 70°C
• Current Rating 10Amps (VDE) 15Amps (UL,CSA), 250Vac
• Contact Resistance 10 m Ω max.

 
Part Number
776-9113
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 154.91

IEC PLUG C14 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 250 V ac Current Rating 10A Mounting Type Cable Mount
Gender Male Termination Method Screw Body Orientation Straight
Rewireable Yes