1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RCD Non-Switched Industrial Power Connector Socket

RCD NON-SWITCHED

RCD Non-Switched Industrial Power Connector Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,336.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A versatile series of socket outlets for when safety and reliability are a priority, these RS Brand pre-wired combination units are RCD protected.

Modules are available with single or double sockets and have a standard sensitivity of 30mA/30ms. Units are available as IP44 (splashproof) and have a lockable protection window on all variants to enhance safety.

 
Part Number
410-012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,336.08

RCD NON-SWITCHED 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Blue Voltage Rating 230 V Current Rating 32A
IP Rating IP44 Plug/Socket Socket Series DOMINO
Mounting Type Surface Mount Gender Female Termination Method Pre-Wired
Pole Format 2P+E Series Number 632.3213-R