1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

16 Amp and 32 Amp IP44 Glanded Cable Mount Plugs

16 Amp and 32 Amp IP44 Glanded Cable Mount Plugs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 406.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, a range of IP44 splash proof industrial cable mount plugs that are reliable and simple to assemble. The outer casing and inner contact carrier are constructed from a toughened engineering material designed to provide high thermal stability and mechanical strength. Nickel plated brass contact pins ensure excellent corrosion and abrasion resistance. A domed cable gland at the rear of the splash proof connector provide external cable clamping and additional support. Stylishly designed, the RS Pro range of industrial BS4343 plugs perform extremely well in the most challenging environments. All models are highly reliable and excellent quality.
• Violet, 20 V to 25 V
• White, 40 V to 50 V
• Yellow, 100 V to 130 V
• Blue, 200 V to 250 V
• Red. 380 V to 480 V
• Black, 500 V to 1000 V

 
Part Number
724-9081
724-9085
724-9088
724-9091
724-9101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColour Voltage Rating Current Rating Cable CSA

฿ 440.86

GLANDED CABLE MOUNT PLUGS 1 Piece(s) 8 Day(s) 10Red415 V16A2.5mm²

฿ 1,128.80

GLANDED CABLE MOUNT PLUGS 1 Piece(s) 8 Day(s) 10Red415 V16A2.5mm²

฿ 406.31

GLANDED CABLE MOUNT PLUGS 1 Piece(s) 8 Day(s) 10Blue230 V16A2.5mm²

฿ 898.61

GLANDED CABLE MOUNT PLUGS 1 Piece(s) 8 Day(s) 10Red415 V32A6mm²

฿ 1,320.79

GLANDED CABLE MOUNT PLUGS 1 Piece(s) 8 Day(s) 10Red415 V32A6mm²

Loading...

  1. 1

Basic Information

IP Rating IP44 Plug/Socket Plug Mounting Type Cable Mount
Gender Male Termination Method Screw Down Body Orientation Straight