1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Power Plug

APPLIANCE INLETS

Industrial Power Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,252.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro panel mounted appliance inlets are angled at 90° for a more secure connection. With a durable high-strength plastic housing and rated IP44 (Splash Proof,) the inlets are ideal for industrial purposes.

Multiple pole formats of these inlets are available, and have a current rating of 16A, 32A or 63A.

 
Part Number
517-7329
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,252.79

APPLIANCE INLETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Blue Voltage Rating 230 V Current Rating 16A
IP Rating IP44 Plug/Socket Plug Mounting Type Surface Mount
Gender Male Body Orientation Right Angle