1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Field Indicator/Solenoid Tester

MAGNETIC FIELD INDICATOR

Magnetic Field Indicator/Solenoid Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,903.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tip of the Magnet Stick lights up when in the presence of a magnetic field. It responds to all kinds of magnetic fields from alternating current to direct current and permanent strong magnets.,A small test magnet is housed in the cap of the Magnet Stick to check that it is working correctly.

 
Part Number
375-5422
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,903.00

MAGNETIC FIELD INDICATOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 152mm Maximum Operating Temperature +50°C Minimum Operating Temperature -10°C
Dimensions 17 (Dia.) x 152mm Diameter 17mm Weight 40g
Indicator Type Magnetic Field Battery Type AAA Maximum Detection Voltage 1000V ac
Safety Category Level CAT III Power Source Battery Safety Category CAT III 1000 V
Safety Category Voltage 1000V Magnetic Sensitivity 0.3mT