1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP-4 Non Contact Voltage Indicator

NON CONTACT VOLTAGE INDICATOR

VP-4 Non Contact Voltage Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro VP-4 Volt Stick is a pen style non-contact AC voltage indicator. Safely checks the presence of an AC voltage in cables, wall sockets, fuses and junction boxes. No current flow is needed for correct operation. An essential tool for every electrician and tradesperson.
• Non-Contact Detection of AC Voltage 200 V ac to 1000 V ac, 12 V to 1000 V ac • Frequency Range: (50 Hz / 60 Hz)
• Battery: 2 x 1.5 V batteries (AAA)
• Operating Temperature: 32°F to 122°F (0°C to 50°C)
• Rugged, double moulded case
• Safety Compliance: CAT IV-1000 V
• Pollution Degree: 2
• IP67

 
Part Number
136-5675
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,296.00

NON CONTACT VOLTAGE INDICATOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +50°C Minimum Operating Temperature 0°C Model Number p RS VP-4
Indicator Type Non Contact Voltage Battery Type 1.5 V, AAA Safety Category Level CAT IV
Power Source Battery