1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volt-Stick SOUND AC Indicator with Audible Alarm

SOUND AC INDICATOR

Volt-Stick SOUND AC Indicator with Audible Alarm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,178.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Volt Stick SOUND is a pen style non contact AC voltage indicator for safely checking the presence of an AC voltage in cables, wall sockets, fuses junction boxes etc. No current flow is needed for correct operation.
Tip glows red and the audible sounder activates when a voltage is detected.
Locates breaks in cables
Detects blown fuses inside plugs or fuse holders
Distinguish between live and neutral wires in both single and three-phase supplies
Identifies voltage-carrying cables in junction boxes
Identifies faulty in-line switches
Locates faulty lamps in series connections
Complies with IEC 61010-1 CAT III 1000V

 
Part Number
167-645
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,178.00

SOUND AC INDICATOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 146mm Maximum Operating Temperature +50°C Minimum Operating Temperature -10°C
Dimensions 17 (Dia.) x 146mm Diameter 17mm Weight 40g
Model Number p Volt-Stick SOUND Indicator Type Voltage Battery Type AAA
Maximum Detection Voltage 1000V ac Safety Category Level CAT III Minimum Detection Voltage 230V ac
Audible Tone Yes Power Source Battery Safety Category CAT III 1000 V