1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TC920 K-type Temperature Calibrator

TEMPERATURE CALIBRATOR

TC920 K-type Temperature Calibrator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,363.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro TC920 is a great value, portable instrument for calibrating and measuring type K thermocouples.
3 digit 2000 count LCD
Adjustable -199.9 to +1230 °C temperature simulation and measure, ±(1 → 0.75% +2 → 1°C) low to high temperature ranges
Standard type K (NiCr - NiAl) sockets
Built-in temperature linearity compensation circuitry
Data hold feature
RS-232

 
Part Number
123-8772
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,363.00

TEMPERATURE CALIBRATOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 78mm Thermocouple Type K Height 185mm
Width 38mm Dimensions 78 x 38 x 185mm K Type Thermocouple Minimum Temperature -325 °F, -199 °C
K Type Thermocouple Temperature Range -199 to +1230 °C, -325 to +2246 °F