1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

50 Series Thermometers

50 Series Thermometers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,003.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The digital hand held thermometer is suitable for environmental test and measurement. These digital thermometers have an easy to read LCD display and optional measurement preference. Our unique range of hand held thermometers offer you the choice of calibration types and temperature measuring preference to suit your needs at affordable prices.

Part Number
123-3215
123-3218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProbe Type Resolution

฿ 6,003.00

THERMOMETERS RS51 SERIES 1 Piece(s) 8 Day(s) K0.1 °C, 0.2 °F

฿ 9,365.00

THERMOMETERS 1 Piece(s) 8 Day(s) J, K0.1 K, 0.1 °C, 0.2 °F

Loading...

  1. 1

Basic Information

Length 74mm Height 170mm Width 39mm
Dimensions 74 x 39 x 170mm Weight 430g Temperature Scale Centigrade, Fahrenheit
Minimum/Maximum Recordings Yes Battery Type 9V Alkaline