1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-channel Thermometer, Selectable

CHANNEL THERMOMETER

2-channel Thermometer, Selectable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1314 is a great value 2-channel thermometer with selectable temperature and thermocouple types.
Warning alarm with HI/LO setting
MAX/MIN with time
MAX-MIN Average function
Display hold
ºC /ºF / K selectable
LCD display with backlight
Dual input function T1/T2 temperature display
Highly accurate thermometer with selectable thermocouple types K, J, E, T, R, S and N
Dimensions 150 x 72 x 35 mm
Weight 235 g (approximately)

 
Part Number
123-2212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,128.00

CHANNEL THERMOMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 72mm Height 150mm Width 35mm
Dimensions 72 x 35 x 150mm Weight 235g Probe Type E, J, K, N, R, S, T
Resolution 0.1 (E) °F, 0.1 (E) °C, 0.1 (E) K, 0.1 (J) °C, 0.1 (J) K, 0.1 (J) °F, 0.1 (K) °F, 0.1 (K) °C, 0.1 (K) K, 0.1 (N) °F, 0.1 (N) K, 0.1 (N) °C, 0.1 (T) °C, 0.1 (T) K, 0.1 (T) °F, 1 (R) °F, 1 (R) °C, 1 (R) K, 1 (S) K, 1 (S) °C, 1 (S) °F Temperature Scale Centigrade, Fahrenheit, Kelvin Minimum/Maximum Recordings Yes
Model Number p 1314 Battery Type AAA