1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Remote Temperature Measurement (Non Contact) Infrared/K Thermometer

TEMPERATURE MEASUREMENT

Remote Temperature Measurement (Non Contact) Infrared/K Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,073.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1327K is a pocket-sized, easy-to-use pistol grip IR thermometer. It enables temperature measurement by Infrared non-contact or by using a plug-in type-K thermocouple probe. The thermometer has an integral laser to assist sighting the Infrared sensor in making non-contact measurements of items that may be inaccessible or hazardous to touch (such as rotating machinery or high-voltage busbars). The Infrared mode does not rely on physical contact with the object which is to have its temperature taken, but measures the radiated infrared energy emanating from the object. The thermocouple connector will accept a standard liquid, air or surface thermocouple probe, as required to suit the particular application. The Liquid Crystal Display has a backlight function which can assist measurements made in dark places. Other features include reading auto-hold, auto power-off, maximum and minimum readings, alarm levels and adjustable emissivity.
IR mode measuring range -35 °C to +500 °C
Type K measuring range -150 °C to +1350 °C"
Pocket sized pistol grip
Built-in laser sighting
Backlit LCD display
Auto HOLD
MAX / MIN reading
Adjustable emissivity
High/Low audible and visible alarm (presettable)
Data memory (50 measurements) and read function from LCD display
Selectable C° / F° display
Powered by PP3 9 V battery (supplied)
Battery life approximately 100 hours (with pointer & backlight off)
Sighting by Laser marker <1mW (Class 2)
Dimensions 172 x 118 x 46 mm
Weight 220 g (approximately) with battery

 
Part Number
123-2217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,073.00

TEMPERATURE MEASUREMENT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 46mm Height 172mm Width 118mm
Dimensions 46 x 118 x 172mm Weight 220g Resolution +0.1 °C, +0.1 °F
Absolute Minimum Temperature Measurement -150°C Emissivity 0.17 to 1 Data Storage Yes