1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual purpose Surface/Immersion Probe Type K and T

DUAL PURPOSE SURFACE

Dual purpose Surface/Immersion Probe Type K and T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• All in one surface / immersion temperature probe
• Stainless steel 316 (food grade) construction
• Sealed silicone rubber tip for waterproof assembly throughout
• 2 m coiled polyurethane lead
• Operating Temperature Range: -30 to +50°C

Part Number
712-8196
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,800.00

DUAL PURPOSE SURFACE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Probe Length 110mm Connector Type Miniature Plug Cable Length 2m
Probe Diameter 10mm Probe Type Immersion, Surface Sensor Type K
Maximum Temperature Measurement +250 °C Best Accuracy ±0.25 %