1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Remote Temperature Measurement (Non Contact) Infrared Thermometer

TEMPERATURE MEASUREMENT

Remote Temperature Measurement (Non Contact) Infrared Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,388.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1327 is a pocket-sized, easy-to-use pistol grip IR thermometer for making surface temperature measurements. It has a built-in laser to assist in sighting the sensor. Its Liquid Crystal Display has a backlight function which can be turned on to assist measurements made in dark places. Other features which maximise operating convenience include reading auto-hold, auto power-off and maximum and minimum readings. The instrument does not rely on physical contact with the object which is having its temperature taken, but measures the radiated infrared energy emanating from that object. This enables temperature measurements to be made of items such as rotating machinery, busbars carrying electric current, or inaccessible objects which would be difficult or hazardous to touch.
Built-in laser sighting
Backlit LCD display
Auto HOLD
MAX / MIN reading
Adjustable emissivity
High/Low audible and visible alarm (presettable)
Data memory (50 measurements) and read function
Dimensions 172 x 118 x 46 mm
Weight 220 g

 
Part Number
123-2216
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,388.00

TEMPERATURE MEASUREMENT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 46mm Height 172mm Width 118mm
Dimensions 46 x 118 x 172mm Weight 220g Resolution +0.1 °C, +0.2 °F
Absolute Minimum Temperature Measurement -20°C Emissivity 0.17 to 1 Data Storage Yes