1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NTC Temperature Probes

RS PRO NTC TEMPERATURE PROBES

NTC Temperature Probes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 729.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro NTC temperature probes used for temperature measurement with thermostats.
• 1.5 m cable for all models
• ±0.5˚ accuracy
• Air probe, thermoplastic shell, thermoplastic cable (124-1080)
• Air probe, plastic shell, PVC cable (124-1079)
• Liquid probe, stainless steel shell, silicone cable (124-1082)
• Air probe, stainless steel shell, silicon cable (124-1081)

 
Part Number
124-1080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 729.00

RS PRO NTC TEMPERATURE PROBES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Probe Length 15mm Cable Length 1.5m