1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K-Type Digital Thermometer

DIGITAL THERMOMETER

K-Type Digital Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1319A is a great value, high accuracy digital thermometer for use with any K-type thermocouple as a temperature sensor. Its dual LCD display shows temperature reading (main display) and MAX /MIN / AVERAGE or offset reference value - in RELATIVE mode (secondary display).
ºC / ºF selectable display
Data memory and read function direct from the display (150 sets)
Display HOLD function
Operating temperature range 0 to +40 °C
Input protection 20 V maximum
Auto power off to conserve battery life
Flip up stand
Dual LCD display
Dimensions 150 x 72 x 35 mm
Weight 235 g

 
Part Number
123-2215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,194.00

DIGITAL THERMOMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 72mm Height 150mm Width 35mm
Dimensions 72 x 35 x 150mm Probe Type K Resolution 0.1 °C, 0.1 °F
Temperature Scale Centigrade, Fahrenheit Minimum/Maximum Recordings Yes Model Number p 1319A
Battery Type AAA