1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Mineral Insulated Probes (342-8883)

GENERAL PURPOSE

General Purpose Mineral Insulated Probes (342-8883)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A series of RS Pro Temperature Probes. These probes can be carefully bent and shaped making them perfect for your application. All models are highly reliable and excellent quality.
Suitable for air or liquid measurement
Type K probes are class I, type T probes are 1/2 class I
Waterproof construction for ease of cleaning/sterilisation
Cable Length is 2 m

 
Part Number
342-8883
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProbe Diameter

฿ 2,247.00

GENERAL PURPOSE 1 Piece(s) 8 Day(s) 1.5mm

Loading...

  1. 1

Basic Information

Probe Length 100mm Connector Type Miniature Plug Cable Length 2m
Probe Type Air, General Sensor Type K Maximum Temperature Measurement +1100 °C
Best Accuracy ±0.25 %