1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Brushless Motor Axial Fans (541-5160)

BALL BEARING FANS

DC Brushless Motor Axial Fans (541-5160)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, this wide range of DC brushless axial fans provide excellent cooling purposes. With their robust design and a motor incorporating polarity protection, the benefits of each axial fan speak for themselves for proficient cooling and ventilation purposes. All models are highly reliable and excellent quality.
• Motor Polarity Protection
• Dual ball bearing internals
• Compact and robust fan design
• Die cast aluminium frame (Black)
• Excellent and consistent air flow

 
Part Number
541-5160 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Fan Housing Shape Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Power Consumption Special Features Diameter Direction of Curve

฿ 575.12

฿ 405.98

BALL BEARING FANS 1 Piece(s) 8 Day(s) 107800rpm36dBSquare0.3in/H2O9cfm-40mm-40mm20mm90mA2.2W--Backward

Loading...

  1. 1

Basic Information

Bearing Type Ball

Please check the type/dimensions/specifications of the part 541-5160 in the DC Brushless Motor Axial Fans series.

Products with similar specification

Part Number
619-6674
619-6696
619-6719
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFan Speed Noise Level Fan Housing Shape Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Power Consumption Special Features Diameter Direction of Curve

฿ 9,589.76

1 Piece(s) 8 Day(s) 103300rpm52dBRound0.79in/H2O235cfmDC-Wire-51mm--Auto Restart, Brushless, Impedance Protected, Polarity Protected--

฿ 4,436.33

1 Piece(s) 8 Day(s) 103200rpm52dBObround0.75in/H2O230cfmDC--150mm51mm1.9A-Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected172mm-

฿ 7,305.79

1 Piece(s) 8 Day(s) 103300rpm52dBObround0.79in/H2O235cfmDC--150mm51mm970mA-Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected172mm-