(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Introducing the RS pro range of AC/DC Axial fans. Suitable for all your cooling and ventilation needs, providing a reliable and consistent air flow. Recommended if you need to move air in confined work spaces. Features such as auto restart, polarity protection and more are offered within our range of AC/DC fans. Ceiling fan/ventilation Desktop computers
Part Number |
---|
144-4140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Fan Housing Shape | Static Pressure | Air Flow | AC or DC Operation | Height | Depth | Maximum Current | Series | Power Consumption | Special Features | Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,803.93 ฿ 3,202.78 | RS PRO AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 1650rpm | 55dB | Round | 0.39in/H2O | - | AC | - | 89mm | 300mA | OA254 | - | High Performance Capacitor Drive, Thermally Protected | 254mm |
Loading...
Bearing Type | Ball |
---|
Please check the type/dimensions/specifications of the part 144-4140 in the Axial Fans series.
Part Number |
---|
144-2034 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Fan Housing Shape | Static Pressure | Air Flow | AC or DC Operation | Height | Depth | Maximum Current | Series | Power Consumption | Special Features | Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 606.09 | 1 Piece(s) | 8 Day(s) | 10 | 9000rpm | 27dB | Square | 0.17in/H2O | 4cfm | - | 30mm | 10.2mm | - | - | 1.8W | Auto Restart, Polarity Protected, Tachometer | - |
How can we improve?
How can we improve?