(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro, a range of AC dual ball bearing axial fans offering a cost effective cooling solution without sacrificing on quality or reliability. Provided are a robust die-cast aluminium frame and an AC shaded pole impedance protected motor, these fans are ideal for a multitude of applications. All models are highly reliable and excellent quality. • Robust die-cast aluminium frame, ideal for industrial applications• PBT UL94V-0 thermoplastic impeller• Dual ball double sealed bearing system, supporting excellent performance and life expectancy. Typically 60000 hours based on L10 curve figures• Impedance protected shaded pole motor• Smooth and efficient air flow
Part Number |
---|
619-6961 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Fan Housing Shape | Static Pressure | Air Flow | AC or DC Operation | Height | Termination Type | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Diameter | Direction of Curve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.03 ฿ 683.33 | RS AC DUAL BALL BEARING FANS | 1 Piece(s) | 8 Day(s) | 10 | 3000rpm | 44dB | Square | 0.37in/H2O | 110cfm | - | 120mm | - | 120mm | 38mm | 230mA | OA4175 | - | - | - | - |
Loading...
Bearing Type | Ball |
---|
Please check the type/dimensions/specifications of the part 619-6961 in the AC Dual Bearing Axial Fans series.
Part Number |
---|
619-6804 |
619-6832 |
619-6898 |
619-6905 |
619-6933 |
619-7015 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Fan Housing Shape | Static Pressure | Air Flow | AC or DC Operation | Height | Termination Type | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Diameter | Direction of Curve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,334.95 | 1 Piece(s) | 8 Day(s) | 10 | 3000rpm | 42dB | Square | 0.28in/H2O | 110cfm | AC | 120mm | Terminal | 120mm | 38mm | 90mA | - | 15W | - | - | - | ||
฿ 2,850.08 | 1 Piece(s) | 8 Day(s) | 10 | 3200rpm | 52dB | Obround | 0.7in/H2O | 235cfm | AC | - | - | 150mm | 51mm | 300mA | OA172S | - | - | 172mm | - | ||
฿ 2,760.69 | 1 Piece(s) | 8 Day(s) | 10 | 3200rpm | 52dB | Rectangular, Round | 0.7in/H2O | 235cfm | AC | - | - | 150mm | 51mm | 150mA | - | - | AC Shaded Pole, Impedance Protected | 172mm | - | ||
฿ 4,144.85 | 1 Piece(s) | 8 Day(s) | 10 | 3200rpm | 62dB | Square | 1.1in/H2O | 420cfm | AC | 180mm | Lead Wire | 180mm | 89mm | 560mA | - | 70W | - | - | - | ||
฿ 4,250.44 | 1 Piece(s) | 8 Day(s) | 10 | 3200rpm | 62dB | Square | 1.1in/H2O | 420cfm | AC | 180mm | Lead Wire | 180mm | 89mm | 280mA | - | - | - | - | - | ||
฿ 1,257.76 | 1 Piece(s) | 8 Day(s) | 10 | 3000rpm | 36dB | Square | 0.22in/H2O | 30cfm | AC | 80mm | Terminal | 80mm | 38mm | 60mA | - | 12W | - | - | - |
How can we improve?
How can we improve?