1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Dual Bearing Axial Fans (Part Number)

RS AC DUAL BALL BEARING FANS

AC Dual Bearing Axial Fans
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 968.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, a range of AC dual ball bearing axial fans offering a cost effective cooling solution without sacrificing on quality or reliability. Provided are a robust die-cast aluminium frame and an AC shaded pole impedance protected motor, these fans are ideal for a multitude of applications. All models are highly reliable and excellent quality.
• Robust die-cast aluminium frame, ideal for industrial applications
• PBT UL94V-0 thermoplastic impeller
• Dual ball double sealed bearing system, supporting excellent performance and life expectancy. Typically 60000 hours based on L10 curve figures
• Impedance protected shaded pole motor
• Smooth and efficient air flow

 
Part Number
619-6775 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Fan Housing Shape Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Diameter Direction of Curve

฿ 999.81

฿ 705.77

RS AC DUAL BALL BEARING FANS 1 Piece(s) 8 Day(s) 103000rpm42dBSquare0.28in/H2O110cfmAC120mmTerminal120mm38mm190mA-15W---

Loading...

  1. 1

Basic Information

Bearing Type Ball

Please check the type/dimensions/specifications of the part 619-6775 in the AC Dual Bearing Axial Fans series.

Products with similar specification

Part Number
619-6804
619-6832
619-6898
619-6905
619-6933
619-6955
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFan Speed Noise Level Fan Housing Shape Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Diameter Direction of Curve

฿ 1,334.95

1 Piece(s) 8 Day(s) 103000rpm42dBSquare0.28in/H2O110cfmAC120mmTerminal120mm38mm90mA-15W---

฿ 2,850.08

1 Piece(s) 8 Day(s) 103200rpm52dBObround0.7in/H2O235cfmAC--150mm51mm300mAOA172S--172mm-

฿ 2,760.69

1 Piece(s) 8 Day(s) 103200rpm52dBRectangular, Round0.7in/H2O235cfmAC--150mm51mm150mA--AC Shaded Pole, Impedance Protected172mm-

฿ 4,144.85

1 Piece(s) 8 Day(s) 103200rpm62dBSquare1.1in/H2O420cfmAC180mmLead Wire180mm89mm560mA-70W---

฿ 4,250.44

1 Piece(s) 8 Day(s) 103200rpm62dBSquare1.1in/H2O420cfmAC180mmLead Wire180mm89mm280mA-----

฿ 2,113.08

1 Piece(s) 8 Day(s) 103000rpm44dBSquare0.37in/H2O110cfmAC120mm-120mm38mm300mA-24W--Forward