1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Brushless Axial Fans (541-5003)

RS PRO DC AXIAL FANS

DC Brushless Axial Fans (541-5003)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, these axial fans are a perfect choice for cooling applications. With a fully integrated electronic commutation, this axial fan provides a durable and smooth airflow to the device it is cooling. Establishing the relevant axial fan needed, the RS Pro series of DC Brushless fans are designed to be up there with the best. All models are highly reliable and excellent quality.
• PBT Thermoplastic casing
• Square orientation
• Can be mounted in a horizontal and vertical position
• Low noise levels
• Smooth and efficient air flow

 
Part Number
541-5003 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Direction of Curve

฿ 620.71

฿ 438.16

RS PRO DC AXIAL FANS 1 Piece(s) 8 Day(s) 102500rpm26dB0.07in/H2O23cfm-80mm-80mm15mm120mA---Backward

Loading...

  1. 1

Basic Information

Fan Housing Shape Square Bearing Type Ball

Please check the type/dimensions/specifications of the part 541-5003 in the DC Brushless Axial Fans series.

Products with similar specification

Part Number
541-4921
541-4987
541-5053
541-5097
541-5227
541-5249
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Direction of Curve

฿ 604.25

1 Piece(s) 8 Day(s) 103500rpm25dB0.08in/H2O12cfmDC60mm-60mm15mm70mA-1.1W-Backward

฿ 550.85

1 Piece(s) 8 Day(s) 104500rpm33dB0.25in/H2O24cfmDC60mm-60mm25mm230mA--Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected-

฿ 575.12

1 Piece(s) 8 Day(s) 103100rpm35dB0.15in/H2O40cfmDC80mmLead Wire80mm25mm180mA----

฿ 1,090.96

1 Piece(s) 8 Day(s) 101800rpm34dB0.1in/H2O72cfm-120mm-120mm25mm240mA---Forward

฿ 575.12

1 Piece(s) 8 Day(s) 103500rpm27dB0.15in/H2O18cfmDC60mm-60mm25mm90mA-1.9WAuto Restart, Brushless, Locked Rotor Protected, Polarity Protected-

฿ 575.12

1 Piece(s) 8 Day(s) 104500rpm33dB0.25in/H2O24cfmDC60mm-60mm25mm120mA-3.5WAuto Restart, Brushless, Locked Rotor Protected, Polarity Protected-