(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro, these axial fans are a perfect choice for cooling applications. With a fully integrated electronic commutation, this axial fan provides a durable and smooth airflow to the device it is cooling. Establishing the relevant axial fan needed, the RS Pro series of DC Brushless fans are designed to be up there with the best. All models are highly reliable and excellent quality. • PBT Thermoplastic casing• Square orientation• Can be mounted in a horizontal and vertical position• Low noise levels• Smooth and efficient air flow
Part Number |
---|
541-5003 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Static Pressure | Air Flow | AC or DC Operation | Height | Termination Type | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Direction of Curve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 620.71 ฿ 438.16 | RS PRO DC AXIAL FANS | 1 Piece(s) | 8 Day(s) | 10 | 2500rpm | 26dB | 0.07in/H2O | 23cfm | - | 80mm | - | 80mm | 15mm | 120mA | - | - | - | Backward |
Loading...
Fan Housing Shape | Square | Bearing Type | Ball |
---|
Please check the type/dimensions/specifications of the part 541-5003 in the DC Brushless Axial Fans series.
Part Number |
---|
541-4921 |
541-4987 |
541-5053 |
541-5097 |
541-5227 |
541-5249 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Fan Speed | Noise Level | Static Pressure | Air Flow | AC or DC Operation | Height | Termination Type | Width | Depth | Maximum Current | Series | Power Consumption | Special Features | Direction of Curve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 604.25 | 1 Piece(s) | 8 Day(s) | 10 | 3500rpm | 25dB | 0.08in/H2O | 12cfm | DC | 60mm | - | 60mm | 15mm | 70mA | - | 1.1W | - | Backward | ||
฿ 550.85 | 1 Piece(s) | 8 Day(s) | 10 | 4500rpm | 33dB | 0.25in/H2O | 24cfm | DC | 60mm | - | 60mm | 25mm | 230mA | - | - | Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected | - | ||
฿ 575.12 | 1 Piece(s) | 8 Day(s) | 10 | 3100rpm | 35dB | 0.15in/H2O | 40cfm | DC | 80mm | Lead Wire | 80mm | 25mm | 180mA | - | - | - | - | ||
฿ 1,090.96 | 1 Piece(s) | 8 Day(s) | 10 | 1800rpm | 34dB | 0.1in/H2O | 72cfm | - | 120mm | - | 120mm | 25mm | 240mA | - | - | - | Forward | ||
฿ 575.12 | 1 Piece(s) | 8 Day(s) | 10 | 3500rpm | 27dB | 0.15in/H2O | 18cfm | DC | 60mm | - | 60mm | 25mm | 90mA | - | 1.9W | Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected | - | ||
฿ 575.12 | 1 Piece(s) | 8 Day(s) | 10 | 4500rpm | 33dB | 0.25in/H2O | 24cfm | DC | 60mm | - | 60mm | 25mm | 120mA | - | 3.5W | Auto Restart, Brushless, Locked Rotor Protected, Polarity Protected | - |
How can we improve?
How can we improve?