1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brushless High Performance Ball Bearing Fan (Part Number)

BRUSHLESS BALL BEARING FAN

Brushless High Performance Ball Bearing Fan
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 524.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS brushless high performing ball bearing fans provide a general purpose, compact, cost-effective and reliable solution to a variety of requirements.
Black construction

Part Number
541-5104 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Direction of Curve

฿ 933.49

฿ 658.95

BRUSHLESS BALL BEARING FAN 1 Piece(s) 8 Day(s) 102050rpm38dB0.12in/H2O83cfmDC120mm-120mm25mm330mA-4WAuto Restart, Brushless, Polarity Protected-

Loading...

  1. 1

Basic Information

Fan Housing Shape Square Bearing Type Ball

Please check the type/dimensions/specifications of the part 541-5104 in the Brushless High Performance Ball Bearing Fan series.

Products with similar specification

Part Number
541-4892
541-4915
541-5031
541-5081
619-6517
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFan Speed Noise Level Static Pressure Air Flow AC or DC Operation Height Termination Type Width Depth Maximum Current Series Power Consumption Special Features Direction of Curve

฿ 561.59

1 Piece(s) 8 Day(s) 106200rpm30dB0.19in/H2O7cfmDC40mmLead Wire40mm20mm70mA----

฿ 524.13

1 Piece(s) 8 Day(s) 107800rpm36dB0.3in/H2O9cfmDC40mmLead Wire40mm20mm100mA----

฿ 587.25

1 Piece(s) 8 Day(s) 102100rpm23dB0.07in/H2O26cfmDC80mm-80mm25mm90mA-960mW-Backward

฿ 636.88

1 Piece(s) 8 Day(s) 102900rpm35dB0.13in/H2O53cfmDC92.5mm-92.5mm25mm240mA-3WAuto Restart, Brushless, Locked Rotor Protected, Polarity Protected-

฿ 1,263.68

1 Piece(s) 8 Day(s) 103750rpm51dB0.42in/H2O120cfm-120mm-120mm32mm600mAOD12321.44W--