1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Axial Fan

RS PRO DC AXIAL FANS

Axial Fan
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 772.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro DC Brushless Axial Fans
Brought to you by RS Pro, these axial fans are a perfect choice for cooling applications. With a fully integrated electronic commutation, this axial fan provides a durable and smooth airflow to the device it is cooling. Establishing the relevant axial fan needed, the RS Pro series of DC Brushless fans are designed to be up there with the best. All models are highly reliable and excellent quality.

Features and Benefits
• PBT Thermoplastic casing
• Square orientation
• Can be mounted in a horizontal and vertical position
• Low noise levels
• Smooth and efficient air flow

How noisy are these fans?
Due to the low decibel levels these Axial Fans produce, they are non-intrusive in quitter environments. As an example, a whisper would register as 30 dB, the highest decibel level of this entire RS Pro range would register at 51 dB, the lowest being 18. Meaning these can be classed as whisper quiet.

What are axial fans?
Axial fans are a type of fan used within everyday applications, such as air conditioners and computers. They cause both air and gas (depending on the application) to flow directly through it in an axial direction. Allowing the air/gas flow to be axial and both entry and exit. You would find RS Pro axial fans used in everyday devices, such as fridges, engines and PCs.

What is a brushless motor?
A standard brushed motor uses carbon brushes, ring magnets, armatures and commutators. The RS Pro Brushless series takes away all of those components. Leaving a lightweight, durable and smooth performing axial fan. Helping contribute to cost saving and eliminating possible item weight issues.

Does this fan use ball bearings or sleeve bearings?
This axial fan uses ball bearings. Ball bearings are usually the most common choice within axial fans. this is mainly due to their reputation of an excellent service life, ball bearing fans are known to run at full speed with no interruptions for many years. If your axial fan needs to be mounted in a positions where the blades are facing in an awkward direction, ball bearing internals mean the fan can be mounted in any axial position.

What are the dimensions of this fan?
The dimensions of this fan in a H W D format is 80 mm x 80 mm x 25 mm

Approvals
UL, cUL, TUV, CE

 
Part Number
541-5306 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 772.08

฿ 545.01

RS PRO DC AXIAL FANS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Fan Speed 3100rpm Noise Level 35dB Fan Housing Shape Square
Bearing Type Ball Static Pressure 0.16in/H2O Air Flow 40cfm
Height 80mm Width 80mm Depth 25mm
Maximum Current 100mA Series OD8025

Please check the type/dimensions/specifications of the part 541-5306 in the Axial Fan series.