1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IP66 Wall Boxes

IP66 WALL BOXES

IP66 Wall Boxes
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 21,838.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, a range of well constructed and durable wall mounted enclosures. Rated at IP66, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The door of the enclosure has a pull out hinge which allows it to be removed for easy access and due to the protection benefit, these wall boxes are suitable for various applications. All models are highly reliable and excellent quality.
• 1.2 mm AISI 304 natural stainless steel
• IP66 rating
• Earth studs are provided on the body, door and chassis plate
• Double lipped edge to ensure higher strength and ease of installation
• Easy to use, including removal of the door

 
Part Number
749-1826 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 21,838.15

฿ 14,559.49

IP66 WALL BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 400 mm Dimension vertical H(mm) 300 mm Dimension depth D(mm) 150mm
Colour Unpainted IP Rating IP66 Special Features Door & Chassis Plate, Double Lip Edges, Earth Studs Provided on Body
Transparent Door No Material 304 Stainless Steel External Dimensions 300 x 400 x 150mm
Chassis Plate Yes Gland Plate No Fixing Kit No
Door Lock Type Quick Release Lock Internal Mounting Type Panel External Mounting Type Bracket

Please check the type/dimensions/specifications of the part 749-1826 in the IP66 Wall Boxes series.