1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IP66 Junction Box (122-030)

IP66 TERMINAL ENCLOSURE

IP66 Junction Box (122-030)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP66
Simple wall mounting
All-welded basic body
High IP index achieved by all-round knife edges against which an expanded PU seal is pressed
2.6mm gauge steel wall brackets
RAL 7032
1.4mm wall thickness

 
Part Number
122-030 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
External Dimensions

฿ 3,770.73

฿ 2,513.95

IP66 TERMINAL ENCLOSURE 1 Piece(s) 3 Day(s) 10200mm120mm300mm300 x 200 x 120mm

Loading...

  1. 1

Basic Information

Colour Grey IP Rating IP66 Material Steel

Please check the type/dimensions/specifications of the part 122-030 in the IP66 Junction Box series.

Products with similar specification

Part Number
122-046
122-103
122-119
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
External Dimensions

฿ 2,790.89

1 Piece(s) 8 Day(s) 10200mm120mm400mm400 x 200 x 120mm

฿ 2,210.67

1 Piece(s) 8 Day(s) 10150mm80mm150mm150 x 150 x 80mm

฿ 2,173.09

1 Piece(s) 8 Day(s) 10150mm80mm300mm300 x 150 x 80mm