1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Pattress Back Boxes

SURFACE PATTRESS BACK BOXES

Surface Pattress Back Boxes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 115.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White surface pattress boxes. Choice of single or double gang.

 
Part Number
775-8116 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 115.81

฿ 81.75

SURFACE PATTRESS BACK BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 147mm Dimension depth D(mm) 28mm Colour White
Material Urea Formaldehyde External Dimensions 147 x 86.6 x 28mm Door Lock Type Surface
Finish Matt Series RS White Number of Gangs 2
Earth Terminal Yes Fixing Standard BS Standard

Please check the type/dimensions/specifications of the part 775-8116 in the Surface Pattress Back Boxes series.