(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you by RS Pro, A range of stainless steel wall mounted enclosures. Enclosures are present in almost every industry and can store all manor of items, such as medical equipment or electronics. These boxes are rated at IP66 and provide an excellent degree of protection, whether it's used within an indoor or outdoor environment. With various sizes available, they are suitable for a wide selection of applications. All models are highly reliable and excellent quality. • AISI 304 Stainless Steel• IP66 rating• Fully wall mountable• Lockable
Part Number |
---|
842-8349 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | External Dimensions | External Mounting Type | For Protection Of |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,543.22 ฿ 1,028.86 | IP66 STAINLESS STEEL WALL BOX | 1 Piece(s) | 8 Day(s) | 10 | 200 mm | 400 mm | 600mm | 600 x 400 x 200mm | - | Electrical |
Loading...
Colour | Unpainted | IP Rating | IP66 | Special Features | IK10 Against Mechanical Impacts |
---|---|---|---|---|---|
Transparent Door | No | Material | 304 Stainless Steel | Chassis Plate | No |
Gland Plate | No | Fixing Kit | No | Door Lock Type | Single Lock System |
Internal Mounting Type | Panel |
Please check the type/dimensions/specifications of the part 842-8349 in the IP66 Stainless Steel Wall Box series.
Part Number |
---|
842-8440 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | External Dimensions | External Mounting Type | For Protection Of |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 382.15 | 1 Piece(s) | 8 Day(s) | 10 | 240 mm | 360 mm | 360mm | 360 x 360 x 240mm | Bracket | - |
How can we improve?
How can we improve?