1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diecast Aluminium Enclosures (122-8935)

ALUMINIUM ENCLOSURES

Diecast Aluminium Enclosures (122-8935)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This diecast aluminium enclosure has a grey powder coat finish and is ATEX and IECEx approved, making it suitable for use in explosive atmospheres. It has an IK09 and IP66 rating which makes it suitable for use in various applications in the process control, automation and mining industries. It is also ideal for use on locomotives, crane hoists, solar panels, load cells, oil meters and high torque brakes.
• AISi 12 aluminium
• Grey powder coated finish
• Stainless steel captive lid screws
• Service temperature: -50°C to 135°C
• Internal/external earthing: 4 mm2 to 120 mm2 internal and external

Part Number
122-8935 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP Rating External Dimensions

฿ 4,879.40

฿ 3,253.10

ALUMINIUM ENCLOSURES 1 Piece(s) 8 Day(s) 10122 mm81 mm122 mm--81 x 122 x 120mm

Loading...

  1. 1

Basic Information

Material Aluminium Shielded No Series RJ
Hazardous Area Certification ATEX, IECEx Flanged No

Please check the type/dimensions/specifications of the part 122-8935 in the Diecast Aluminium Enclosures series.

Products with similar specification

Part Number
122-8920
122-8933
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP Rating External Dimensions

฿ 4,720.80

1 Piece(s) 8 Day(s) 10122 mm91 mm122 mmGreyIP65, IP66, IP67, IP6891 x 122 x 120mm

฿ 5,855.28

1 Piece(s) 8 Day(s) 10220 mm81 mm220 mmGreyIP65, IP66, IP67, IP6881 x 220 x 120mm