Die-cast Aluminium Enclosure EMI/RFI Shielded

Caution
Product Description
Brought to you by RS Pro, a range of shielded Die Cast aluminium enclosure boxes are a good quality aluminium alloy supplied with a natural finish and no external coating. The enclosures will tolerate temperatures up to 250°C with no adverse effects to the enclosures structure, making them suitable in harsher environments. Various sizes and wall thickness are available. No adhesive seal is included. All models are highly reliable and excellent quality.
• Shielded EMI/RFI
• Die cast aluminium alloy ADC 12 (LM24 to BS1490)
• ADC means Aluminium Die Cast
• Lid is lipped to ensure the EMI/RFI screening
• Screening is better than 40dB at 10MHz and 76dB at 100 kHz
• Taper is 1.5° per side lid to base
• High temperature strength
• Various size and wall thickness available