1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sealed DIN Type, Diecast Boxes

SEALED DIN TYPE

Sealed DIN Type, Diecast Boxes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,711.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This RS Pro Aluminium Enclosure with maximum protection from the flanges for housing electrical components. Made of Aluminium alloy with a smooth unpainted finish. The rails inside allow PCB's or other types of boards to be fitted. Fixings holes are external keeping the gasket seal intact. The gasket has a continuous neoprene gasket to prevent leakages into the enclosure. An IP65 seal, this enclosure is dust proof, splash proof and protects from water jets from any direction.
Sandblasted finish with 3mm wall thickness Neoprene gasket for IP65 protection
Temperature range; -20°C to +100°C
Four recessed screws secure lid into tapped holes
Slots provided for mounting PCBs
DIN rail can be fixed to the base

 
Part Number
282-1102 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,711.35

฿ 1,140.96

SEALED DIN TYPE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 102 mm Dimension vertical H(mm) 102 mm Dimension depth D(mm) 71 mm
Colour Natural IP Rating IP65 Material Die Cast Aluminium
External Dimensions 71 x 102 x 102mm Shielded No Flanged No
Gasket Material Neoprene

Please check the type/dimensions/specifications of the part 282-1102 in the Sealed DIN Type, Diecast Boxes series.