1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EMI/RFI, IP65, Flanged Enclosure

EMI RFI IP66 FLANGED

EMI/RFI, IP65, Flanged Enclosure
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,198.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro EMI/RFI Screened Enclosures are made of high-quality aluminium that guarantee rust resistance, Impact protection and extra durability. Enclosures are sealed by a gasket and provide protection against dust and moisture according to the standard IP66. An inner surface of the enclosures features vertical PCB mounting guides.
• Diecast aluminium alloy (LM24,BS1490)
• Lid with lip ensures EMI/RFI screening better than 40dB at 1.0MHz and 76db at 100kHz
• The temperature range for the seal is -34°C to +80°C, the box however can withstand a temperature of upto 250°C
• 3mm lids incorporate neoprene self-adhesive backed seal and stainless steel screws for IP66 protection
• Pre-drilled external mounting flanges and built in PCB guides
• Wall thickness 1.6mm

Part Number
517-4178 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,198.12

฿ 1,465.49

EMI RFI IP66 FLANGED 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 127.4 mm Dimension vertical H(mm) 76.3 mm Dimension depth D(mm) 184.8 mm
Colour Natural IP Rating IP65 Material Die Cast Aluminium
External Dimensions 184.8 x 127.4 x 76.3mm Shielded Yes Flanged Yes
Gasket Material Neoprene

Please check the type/dimensions/specifications of the part 517-4178 in the EMI/RFI, IP65, Flanged Enclosure series.