1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grey Polystyrene Instrument Cases (Part Number)

POLYSTYRENE INSTRUMENT CASES

Grey Polystyrene Instrument Cases
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,174.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 part moulded case - (Dark Grey)
Provided with 2 end panels - 1 anodised aluminium & 1 Light Grey Plastic
8 Fixing posts in base allow horizontal PCB mounting
Sets of side slots facilitate population with upto 4 vertically mounted PCBs

Part Number
315-933 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,174.95

฿ 829.40

POLYSTYRENE INSTRUMENT CASES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 140 mm Dimension vertical H(mm) 80 mm Dimension depth D(mm) 190 mm
Colour Grey IP Rating IP54 Material Plastic
External Dimensions 190 x 140 x 80mm Standard UL 94 HB Ventilated No
Carrying Handle No

Please check the type/dimensions/specifications of the part 315-933 in the Grey Polystyrene Instrument Cases series.