1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABS Enclosure

ENCLOSURE

ABS Enclosure
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 726.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extensive range of electronic enclosures with solid ABS lid, designed for a broad range of applications
Lid and Base moulded in ABS
Lid mounted by four M3 machine screws
Brass inserts in base for repetitive removal of the lid
Polished finish for ease of cleaning
Excellent properties for machining
Integral mounting guides to accept 1.6mm PCB's
PCB Adaptors (included) for horizontal PCB mounting

 
Part Number
153-3202 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 726.35

฿ 512.73

ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 110 mm Dimension vertical H(mm) 60 mm Dimension depth D(mm) 190 mm
Colour White Material ABS External Dimensions 190 x 110 x 60mm

Please check the type/dimensions/specifications of the part 153-3202 in the ABS Enclosure series.