RJ Aluminium Enclosure 7 Pieces Insulated Phillips

Brand :
RS Pro

Caution

    Product Description

    RS Pro Diecast Aluminium Enclosures
    This diecast aluminium enclosure has a grey powder coat finish and is ATEX and IECEx approved, making it suitable for use in explosive atmospheres. It has an IK09 and IP66 rating which makes it suitable for use in various applications in the process control, automation and mining industries. It is also ideal for use on locomotives, crane hoists, solar panels, load cells, oil meters and high torque brakes.

    Features and Benefits:
    • AISi 12 aluminium
    • Grey powder coated finish
    • Stainless steel captive lid screws
    • Service temperature: -50°C to 135°C
    • Internal/external earthing: 4 mm2 to 120 mm2 internal and external

    FAQ:
    What does IP rating mean?
    The IP rating is used to define levels of sealing effectiveness of electrical enclosures against intrusion from foreign bodies (tools, dirt etc) and moisture.
    What is the meaning of ATEX?
    The ATEX directive consists of two EU directives describing what equipment and work space is allowed in an environment with an explosive atmosphere.

    What is supplied?
    • Enclosure body + cover • 4 cover screws
    Standards
    • Mechanical Strength: in accordance with 60079-0, impact energy 7 Nm.
    • Protection Class: EN60529, IP66.
    • Compliance Standard: IEC/EN 60079-0, IEC/EN 60079-7 and IEC/EN 60079-31.
    • Process Control System: ISO 9001:2008, IEC 80079-34:2011.

    Approvals
    • ATEX,
    • IECEx,
    • cULus,
    • CE,
    • GOST-R.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat