IP66 Die cast Aluminium Powder Coated Enclosure

Caution
Product Description
From RS Pro, a range of aluminium enclosures manufactured from Die Cast aluminium alloy. These enclosures are designed for harsh and demanding applications, such as outdoor environments. The enclosure boxes are watertight IP66 including a neoprene O-Ring continuous gasket and 4 copper plated earthing screws for grounding. This is an excellent enclosure available in various sizes all meeting IP66 including many other approvals and standards. All models are highly reliable and excellent quality.
• Watertight
• Designed for harsh, demanding applications
• Die Cast Aluminium Alloy (ALSi12)
• DIN rail mounting point
• Enclosure box wall thickness is 3 mm
• Powder coated grey finish