1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminium Enclosure EMI/RFI Screened Stove Finish

EMI RFI SCREENED STOVE FINISH

Aluminium Enclosure EMI/RFI Screened Stove Finish
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,809.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, these aluminium enclosures with flanges for wall mounting or mounting on a place of installation to house electrical components. Made of Aluminium alloy ADC-12 with a stove acrylic finish. Close fitting lips are secured with Stainless Steel M3.5 countersunk screws. All models are highly reliable and excellent quality.
Diecast aluminium alloy (LM2, BS1490)
Stove Finish - is a coarse textured acrylic stove finish
Close fitting lids with lip secured by stainless steel M3.5 countersunk screws
Minimum wall thickness 1.6 mm

 
Part Number
517-3894 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,809.61

฿ 1,873.17

EMI RFI SCREENED STOVE FINISH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 146 mm Dimension vertical H(mm) 106.5 mm Dimension depth D(mm) 222.2 mm
Colour Grey Material Die Cast Aluminium External Dimensions 222.2 x 146 x 106.5mm
Shielded Yes Flanged No

Please check the type/dimensions/specifications of the part 517-3894 in the Aluminium Enclosure EMI/RFI Screened Stove Finish series.