1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XLR Connector Sealing Gaskets【5 Pieces Per Package】

XLR Connector Sealing Gaskets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 580.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro brand, these gaskets are for sealing and colour coding XLR connectors. Each gasket comes complete with two small brass spacers to aid gasket seating and sealing function.

The gasket fits Cliff Electronics XLR family, Cliffcon range, and other XLR connectors.
• 3.7mm diameter mounting holes
• 24-19mm centres
• 24mm central diameter

Part Number
862-1541SALE
862-1554SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 609.63

฿ 430.34

CONNECTORS 1 Pack(s)

5 Pieces Per Package

8 Day(s)

฿ 580.67

฿ 409.89

CONNECTORS 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Accessory Type Gasket For Use With XLR Connectors Series CP