1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2x3.5mm Stereo Sockets to 3.5mm Stereo Jack

3.5MM STEREO JACK

2x3.5mm Stereo Sockets to 3.5mm Stereo Jack
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 208.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows two 3.5mm stereo jack plugs to be connected to one 3.5mm stereo socket.

 
Part Number
392-570 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 208.52

฿ 147.19

3.5MM STEREO JACK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Colour Black Type Audio Contact Plating Nickel
Body Orientation Straight Contact Material Brass Housing Material ABS, PVC
Converts From Gender Female End 1 Female 3.5 mm Stereo (2) End 2 Male 3.5 mm Stereo (1)
Converts To Type 3.5 mm Stereo Converts From Type 3.5 mm Stereo Converts To Gender Male
End 2 Number of Connectors 1 End 1 Number of Connectors 2

Please check the type/dimensions/specifications of the part 392-570 in the 2x3.5mm Stereo Sockets to 3.5mm Stereo Jack series.