(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you under the trusted RS Brand, this USB Feed Through connector allows you to connect and adapt different USB types through a sturdy panel mount connection that is designed to fit within a standard XLR format chassis. Suitable for wall plugs and rack mounting, this XLR Format USB adaptor is a valuable tool in connecting custom configurations that use standard cabling, and is commonly used in digital recording studio and network racking. • Fits a standard XLR cutout• Can be mounted from front or back• Low rear profile ensures space saving
Colour | Black | Mounting Type | XLR Panel Mount | Gender | Socket |
---|---|---|---|---|---|
Contact Plating | Nickel | Body Orientation | Straight | Housing Material | Plastic |
Please check the type/dimensions/specifications of the part 874-1194 in the XLR Format USB Adapters series.
How can we improve?
How can we improve?