(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brought to you under the trusted RS Brand, this HDMI Feed Through connector allows you to securely connect HDMI cable through an XLR format chassis. Suitable for wall plugs and rack mounting, this XLR Format HDMI connector is a valuable tool in connecting custom configurations that use standard cabling, and is commonly used in digital recording studio systems and network racking. • Fits a standard XLR cutout• Can be mounted from front or back• Low rear profile ensures space saving
Colour | Black | Mounting Type | XLR Panel Mount | Gender | Female |
---|---|---|---|---|---|
Contact Plating | Gold | Body Orientation | Straight | Housing Material | Plastic |
Number of Contacts | 19 |
Please check the type/dimensions/specifications of the part 874-1232 in the XLR Format HDMI Feedthrough Connector series.
How can we improve?
How can we improve?